??
Catalog navigation
CAD model selection
HELP_VARIABLE
Part Number
120109
Bushing Symbol
SD-38
Material
Ductile Iron
Bore
38 mm
Bushing Keyway
10x3.3 mm
Shaft Keyseat (Ref)
10x8 mm
Bushing Torque Capacity
565 Nm
A
10.9 mm
B Diameter
55.4 mm
C Hub Dia.-CI 30 Iron
96.8 mm
C Hub Dia.-Steel
88.9 mm
D Diameter
80.8 mm
E
46.0 mm
F
31.8 mm
G
3.1 mm
Bolt Circle
68.3 mm
Bolt Quantity
3
Bolt Size
M6x1 mm
Bolt Lenght
50 mm
Bolt Torque
11.5 Nm
Required Wrench Clearance L-Install Conventional Mounting Using Open-End Wrench
16.764 mm
Required Wrench Clearence L-Install Conventional Mounting
69.088 mm
Required Wrench Clearance M-Remove Conventional Mounting Using Open-End Wrench
52.324 mm
Required Wrench Clearance M-Remove Conventional Mounting
104.902 mm
Required Wrench Clearance L-Install Reverse Mounting Using Open-End Wrench
52.324 mm
Required Wrench Clearance L-Install Reverse Mounting
104.902 mm
Required Wrench Clearance M-Remove Reverse Mounting Using Open-End Wrench
66.802 mm
Required Wrench Clearance M-Remove Reverse Mounting
118.872 mm
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.